Fab Master Front Corner CAD W LOGOS
Fab Master Front Corner CAD W LOGOS 2025 10 17 192130 xpvf
Fab Master Label SMALLER FILE
Fab Master Side Corner CAD W LOGOS
Fab Master Top View CAD W LOGO
Northtech Automation
Robot & Go Solution

Dual HS Fabmaster Robotic Welding System

Especificaciones

Detalles tecnicos

Essential technical details about this Robot & Go solution to help you make the right decision.
Reach
1889mm
Throughput
2X Operator Welding Stations
Power Requirements
3 Phase 480 VAC, 30 Amps
End of Arm Tooling Type(s)
Welding Torch, Plasma Torch
Software
ARC-TOOL
Safety
Keyence Area Scanners
Compatibility

Compatible Robots

CRX 30i A Beauty Shot
Collaborative

CRX-30iA

El CRX-30iA es un robot de gran capacidad de carga de hasta 30 kg, que incorpora botones en la muñeca para una programación y personalización directa y sencilla

Max Payload:
30 kg
Reach:
1889 mm
View CRX-30iA
Applications

The Perfect Fit for Your Application