Dual HS Side Corner W LOGOS
DUAL HS DECALS
Dual HS Front Corner W LOGOS
Dual HS Side Corner W LOGOS 2025 10 24 190300 iqau
Northtech Automation
Robot & Go Solution

Dual HS Robotic Welding System

Especificaciones

Detalles tecnicos

Essential technical details about this Robot & Go solution to help you make the right decision.
Reach
1889mm
Footprint
12ft. X 12 ft.
Throughput
2X Operator Welding Stations
Power Requirements
3 Phase 480 VAC, 30 Amps
End of Arm Tooling Type(s)
MIG Welding
Software
ARC TOOL
Safety
Advanced Keyence Area Scanners
Compatibility

Compatible Robots

CRX 30i A Beauty Shot
Collaborative

CRX-30iA

El CRX-30iA es un robot de gran capacidad de carga de hasta 30 kg, que incorpora botones en la muñeca para una programación y personalización directa y sencilla

Max Payload:
30 kg
Reach:
1889 mm
View CRX-30iA
Applications

The Perfect Fit for Your Application