Keyshot Front Corner Table Side ECLIPSE 90
Eclipse 90 and Eclipse 120 Side
ECLIPSE 90 DECA
Keyshot Front Corner Positioner Side ECLIPSE 90
Keyshot Front Corner Table Side ECLIPSE 90 2025 10 16 184441 ffxd
Keyshot Top View ECLIPSE 90
Northtech Automation
Robot & Go Solution

Eclipse 90 Robotic Welding System

Especificaciones

Detalles tecnicos

Essential technical details about this Robot & Go solution to help you make the right decision.
Footprint
95' X 120'
Reach
1400mm
Throughput
2X Operator Welding Stations
Power Requirements
3 Phase 480 VAC, 30 Amps
End of Arm Tooling Type(s)
Welding Torch
Software
ARC-TOOL
Safety
Keyence Area Scanners- Creating 2 Operator Safety Zones
Compatibility

Compatible Robots

Crx 10ial cobot 1
Collaborative

CRX-10iA/L

Aumente la productividad con el cobot FANUC CRX-10iA/L, fácil de usar, con una carga útil de 10 kg, un alcance de 1418 mm y una programación sencilla.

Max Payload:
10 kg
Reach:
1418 mm
View CRX-10iA/L
Applications

The Perfect Fit for Your Application