Fast Flex lr 989x1024
Acieta fastflex
FASTFLEX PALGRIP WITH CONVEYOR NO BACKGROUND 360x288
FASTLOAD FASTFLEX LUL 11 2 23 Camera ISO lr 1 360x355
FASTLOAD FASTFLEX WC Camera Photo Studio lr 360x289
Acieta
Robot & Go Solution

FastFLEX® Versatile Cobot

Especificaciones

Detalles tecnicos

Essential technical details about this Robot & Go solution to help you make the right decision.
Overall Length
2361 mm (92.9 in)
Overall Width
1776 mm (69.92 in)
Overall Height
2157 mm (84.9 in)
System Weight
780 kg (1720 lbs)
Max Pallet Dimension
1219×1016 mm (48×40 in) - Additional dimensions available upon request
Max Pallet Height
250 mm (9.84 in)
Max Payload
25 kg (55 lbs) standard - 30 kg (66 lbs) optional
Min Box Height
144 mm (5.67 in)
Gripper Options
Acieta vacuum gripper
Gripper Options
Two jaw gripper or three jaw gripper
Max Part Weight
Two jaw gripper (7 kg) and three jaw gripper (15 kg)
Max Robot Payload
30 kg (66 lbs)
Max Part Width/Diameter
2 jaw gripper 158 mm (6.22 in) and 3 jaw gripper 150 mm (5.91 in)
WC (Weld Cart) Length
1574.8 mm (62 in)
WC (Weld Cart) Width
965.2 mm (38 in)
WC (Weld Cart) Height
939.8 mm (37 in)
WC (Weld Cart) Weight w/Welder
385.6 kg (850 lb)
AWC (Weld Table) Dimensions
1174.8 mm x 965.2 mm (46.25 in x 38 in)
AWC (Weld Table) Max Part Weight
340.2 kg (750 lb)
Compatibility

Compatible Robots

CRX 30i A Beauty Shot
Collaborative

CRX-30iA

El CRX-30iA es un robot de gran capacidad de carga de hasta 30 kg, que incorpora botones en la muñeca para una programación y personalización directa y sencilla

Max Payload:
30 kg
Reach:
1889 mm
View CRX-30iA
Applications

The Perfect Fit for Your Application