Matrix Automate 2026 Show System
Matrix Design M Tend Multi View
Matrix M Tend Grippers
M Tend Promo Image
Matrix M Tend Cell
Robot & Go Solution

M-Tend

Especificaciones

Detalles tecnicos

Essential technical details about this Robot & Go solution to help you make the right decision.

Matrix will perform an A3/RIA safety risk assessment on all applications

Dimensions
34" W x 63" D x 82" H
Reach
1418mm
Payload
20kg (including grippers)
Throughput
Application Dependent - 3-5 pieces / minute
Power Requirements
Single Drop - 240VAC 30A
End of Arm Tooling Type(s):
Dual Schunk Servo Grippers with Quick Change Fingers
Safety
Integrated area scanner standard on all
Downloads

Download for More Information

Access essential technical specifications and valuable information about this solution through our downloadable documents.
Compatibility

Compatible Robots

CRX 20i A L Beauty Shot
Collaborative

CRX-20iA/L

FANUC CRX-20iA/L es el cobot más nuevo con una carga útil de 20 kg y un alcance de 1418 mm para espacios reducidos y un movimiento de giro superior.

Max Payload:
20 kg
Reach:
1418 mm
View CRX-20iA/L
Applications

The Perfect Fit for Your Application