CRX MITI MAXX
MITI MAXX at WITS happy hour
Industrial Tool Inc.
Robot & Go Solution

MITI MAXX

Especificaciones

Detalles tecnicos

Essential technical details about this Robot & Go solution to help you make the right decision.
Width
42"
Length
24"
Height
34"
Power Requirements
110v
End of Arm Tooling
Multiple
Safety
Area scanners available
Compliant Machine Types and Brands
Flexible with multiple machine brands
Downloads

Download for More Information

Access essential technical specifications and valuable information about this solution through our downloadable documents.
Compatibility

Compatible Robots

CRX 20i AL Food Grade Variant Beauty Shot
Collaborative

CRX-20iA/L Food Grade

Aumente la productividad con el confiable FANUC CRX-20iA/L, con una carga útil de 20 kg, un alcance ampliado y una programación fácil de usar.

Max Payload:
20 kg
Reach:
1418 mm
View CRX-20iA/L Food Grade
CRX 10i A Beauty Shot With Shadow
Collaborative

CRX-10iA

Mejore su producción general y revolucione su flujo de trabajo con el robot colaborativo FANUC CRX-10iA, fácil de programar y fiable.

Max Payload:
10 kg
Reach:
1249 mm
View CRX-10iA
Crx 10ial cobot 1
Collaborative

CRX-10iA/L

Aumente la productividad con el cobot FANUC CRX-10iA/L, fácil de usar, con una carga útil de 10 kg, un alcance de 1418 mm y una programación sencilla.

Max Payload:
10 kg
Reach:
1418 mm
View CRX-10iA/L
Applications

The Perfect Fit for Your Application