MOD CUT Cart with accessories and fume extractor thumbnail 640x480
MOD CUT Cart with Fume Extractor 500x500
MOD CUT Cart with accessories and fume extractor 500x500
MOD CUT Cart with accessories 500x500
MOD CUT Cart photo 500x500
MOD CUT Cart 500x500
Robot & Go Solution

Mod-Cut Cart

Especificaciones

Detalles tecnicos

Essential technical details about this Robot & Go solution to help you make the right decision.
Workspace
40"W x 58-12/"D
Footprint
40"W x 78" D
Reach
55"
Power Requirements
200 480V, 1PH, 50/60 Hz 200 600V, 3PH, 50/60 Hz 400V, 3PH, 50/60 Hz
Software
FANUC Power Supply Library
FANUC Shape Gen Option
Robotmaster CAD/CAM Option
Safety
Complete Risk Assessment Available
Downloads

Download for More Information

Access essential technical specifications and valuable information about this solution through our downloadable documents.
Compatibility

Compatible Robots

Crx 10ial cobot 1
Collaborative

CRX-10iA/L

Aumente la productividad con el cobot FANUC CRX-10iA/L, fácil de usar, con una carga útil de 10 kg, un alcance de 1418 mm y una programación sencilla.

Max Payload:
10 kg
Reach:
1418 mm
View CRX-10iA/L
Applications

The Perfect Fit for Your Application