MOD WELD CRX with carts and acc and 8year update web 1
MOD WELD CRX with carts and acc and 8year update web 1 2024 08 19 204606 zwbs
Ezgif 3 1682f75e65
MOD WELD CRX Top View 4 Carts
MOD WELD CRX Top View LF RF RR Carts
MOD WELD CRX Top View No Carts
MOD WELD CRX Top View RF Cart
MOD WELD CRX Top View RF LF Carts
Robot & Go Solution

MOD-WELD Cobot MAC Cart

Especificaciones

Detalles tecnicos

Essential technical details about this Robot & Go solution to help you make the right decision.
Robot Reach
55"
Robot Power
120v 20 amp
Robot Programming
Tablet only
Robot Torch Guidance
Clever Torch Teach Guidance
Torch Roller Dress-out
MOD-WELD Custom
Cart Footprint
40”W x 78” D
Cart Table Work Space
40”W x 58-1/2” D
Cart Table Hole size
16mm Dia, 2" x 2" Hole Pattern
Approx Weight w/ Welder
1300 lbs
Torch
22.5 degree torch angle
Downloads

Download for More Information

Access essential technical specifications and valuable information about this solution through our downloadable documents.
Compatibility

Compatible Robots

Crx 10ial cobot 1
Collaborative

CRX-10iA/L

Aumente la productividad con el cobot FANUC CRX-10iA/L, fácil de usar, con una carga útil de 10 kg, un alcance de 1418 mm y una programación sencilla.

Max Payload:
10 kg
Reach:
1418 mm
View CRX-10iA/L
Applications

The Perfect Fit for Your Application