Pacteon FANUC CRX Cobot Palletizer Conveyor
Pacteon FANUC CRX Cobot Erector Palletizer
Pacteon FANUC CRX Cobot Palletizer Base Dual Pallet
Pacteon FANUC CRX Cobot Palletizer Wrapper
Pacteon FANUC CRX Cobot Palletizer Wrapper Roller Conveyor
Collabetizer ESS Branding
Robot & Go Solution

Pacteon Cobot Palletizers

Especificaciones

Detalles tecnicos

Essential technical details about this Robot & Go solution to help you make the right decision.

• No Safety Scanners or Fences • Economical • Compact footprint • User Friendly Setup and Operation • Mobile • Great for high-mix/low-volume production • Removes ergonomic and repetitive injury challenges

Footprint
Length (in)
122
Width (in)
81
Height (in)
98
Elevations
Infeed Height (in)
30
Options
End of Arm Tooling (EOAT)
Vacuum
Pallet Types
CHEP
Pallet Supply
Manual
Sheet Supply
N/A
Power Requirements
120VAC/1PH/60Hz
Air Requirements
80 PSI, 3/8" OD Poly Tubing
Max Throughput
3cpm Erecting / 6cpm Palletizing
Max Case Weight (lbs.)
40
Max Unit Load Height (in)
60
Case Length Min-Max (in)
6.50-22.00
Case Width Min-Max (in)
4.50-16.00
Case Height Min-Max (in)
4.00-16.00
Downloads

Download for More Information

Access essential technical specifications and valuable information about this solution through our downloadable documents.
Compatibility

Compatible Robots

CRX 30i A Beauty Shot
Collaborative

CRX-30iA

El CRX-30iA es un robot de gran capacidad de carga de hasta 30 kg, que incorpora botones en la muñeca para una programación y personalización directa y sencilla

Max Payload:
30 kg
Reach:
1889 mm
View CRX-30iA
Applications

The Perfect Fit for Your Application