PI Qu E Full Assembly
Pique 1
Pique 3
Pique 4
Pi Qu E logo black
Robot & Go Solution

PIQuE - Panoptic Inspection and Quality Expert

Especificaciones

Detalles tecnicos

Essential technical details about this Robot & Go solution to help you make the right decision.
Dimensions, Footprint, Reach
Footprint: 7'11" W x 6'9" D x 7'6" H
Throughput
30 parts/hr
Power Requirements
110V
End of Arm Tooling Type(s)
3D laser triangulation sensor
Software
SNPX
InGear
MVtec Halcon
Safety
Door controlled switches
Downloads

Download for More Information

Access essential technical specifications and valuable information about this solution through our downloadable documents.
Compatibility

Compatible Robots

Crx 10ial cobot 1
Collaborative

CRX-10iA/L

Aumente la productividad con el cobot FANUC CRX-10iA/L, fácil de usar, con una carga útil de 10 kg, un alcance de 1418 mm y una programación sencilla.

Max Payload:
10 kg
Reach:
1418 mm
View CRX-10iA/L
Applications

The Perfect Fit for Your Application