AWR RCX WITHMACHINE FRONT
AWR RCX WITHMACHINE BACK
AWR RCX PRODUCTONLY FRONTTOP
AWR RCX WITHMACHINE TOP
AWR HORIZONTAL LOGO CHARCOAL ORANGE
Robot & Go Solution

RCX Mill Tending Solution

Automate larger CNC payloads using the RCX Series mill tending solution from AWR. With three loading options, a max payload of 25 pounds, and capacity for up to 288 parts, operators can increase production efficiency without sacrificing quality.

Features

Solution Features

RCX Comes Standard with:

(1) Vise compatible with MultiGrip™
(1) MultiGrip™ base jaw
(1) 1.0" Top jaw

Especificaciones

Detalles tecnicos

Essential technical details about this Robot & Go solution to help you make the right decision.

Part Weight = Part+Jaws Shelf Capacity: The cutoff point for a short vs tall part is 5.8" (Part+Jaws)

Maximum Part Height
9 in
Maximum Part Depth
8 in
Maximum Part Width
8.5 in
Maximum Part Weight
25 lbs
System Width
120 in
System Depth
152 in
System Height
92 in
System Weight
3,456 lbs
System Shipping Weight
3,800 lbs
Compatibility

Compatible Robots

AM100i D M10i D 12
Articulated Robots

M-10iD/12

El FANUC M‑10iD/​12 es un robot compacto de 6 ejes que alcanza la mayor velocidad y precisión de su clase.

Max Payload:
12 kg
Reach:
1441 mm
View M-10iD/12