Robotic Tape Applicator Thumbnail 2025 08 20 214533 aswa
Robotic tape applicator front
Robot tape applicator side view
Robot tape applicator close up
Robot & Go Solution

Robot Tape Applicator

Especificaciones

Detalles tecnicos

Essential technical details about this Robot & Go solution to help you make the right decision.
Footprint
9ft X 4.5ft X 5ft

With this tape head up to 750 with a different tape head under ideal conditions

Rate
350 feet of product per minute
208 Single Phase
20A
120 Single Phase
15A
Downloads

Download for More Information

Access essential technical specifications and valuable information about this solution through our downloadable documents.
Compatibility

Compatible Robots

CRX 20i A L Beauty Shot
Collaborative

CRX-20iA/L

FANUC CRX-20iA/L es el cobot más nuevo con una carga útil de 20 kg y un alcance de 1418 mm para espacios reducidos y un movimiento de giro superior.

Max Payload:
20 kg
Reach:
1418 mm
View CRX-20iA/L
Applications

The Perfect Fit for Your Application