Automotive Kitting with AMR
CRX Cobot + Autonomous Mobile Robot Vision-guided mobile automation delivers parts kits directly to assembly operators.
Este sitio esta protegido por reCAPTCHA y se aplican la Politica de Privacidad y las Condiciones del Servicio de Google.
On display, FANUC’s series of easy-to-use cobots will anchor its Automate booth, spanning payload capabilities from 5 to 50 kg and featuring the new CRX-10iA/L Paint Cobot. Offering flexibility and seamless integration, FANUC cobots can maximize production efficiency for companies of all sizes.
Known for their reliability and eight-year maintenance free operations, CRX cobots are extremely robust and able to run for up to eight years without maintenance. Interactive programming allows users to teach points using hand guidance or a Tablet TP with drag and drop icons.
CRX Cobot + Autonomous Mobile Robot Vision-guided mobile automation delivers parts kits directly to assembly operators.
Cobot and Go Cutting Solution Interactive plasma cutting demonstration featuring CRX cobots and simple drag-and-drop programming.
Mobile Dispensing Automation Precision adhesive dispensing with integrated vision, servo control, and intuitive programming.
Cobot Applications:
In this demonstration, FANUC showcases the wide range of enhancements and new intelligent features designed to maximize robot performance on the all-new R-50iA controller.
Utilizing FANUC iRVision Bin Picking software and FANUC’s 3DV/400 camera, a compact LR Mate/7-7D robot bin will pick boxes from a container onto a conveyor. With its longer reach, a LR Mate/7-9—paired with a 3DV/400 camera and PalletTool Turbo II—will identify the size of the box on the conveyor and palletize it onto the appropriate pallet. Showcased will be new cyber secure protocols including MQTT TLS, the use of a LDAPS server, and running python code natively on the FANUC Controller.