ROBOSHOT α-S250iB
Detalles técnicos
- Clamping Mechanism
- Doble palanca
- Tonnage
- 2500 | 250 tonf
- Tonnage (Increased)
- 3000 | 300 tonf
- Max/Min Die Height (Single Platen)
- 650-300 mm
- Max/Min Die Height (Single Platen, Increased)
- 750-300 mm
- Clamping Stroke
- 600 mm
- Locating Ring Diameter
- 160 mm
- Tie Bar Spacing (H × V)
- 710 x 635 mm
- Platen Size (H × V)
- 1030 x 960 mm
- Minimum Mould Size (H × V)
- 420 x 385 mm
- Maximum Mould Weight (Single Platen)
- 2000-2000 kg
- Ejector Stroke
- 200 mm
- Maximum Ejector Force
- 80 | 8,0 tonf
- Screw Diameter
- 32, 36, 40, 44, 48, 52, 56 mm
- Injection Stroke
- 150, 150, 150, 176, 176, 208, 260 mm
- Max. Injection Volume
- 121, 153, 188, 268, 318, 442, 640 cm³
- Nozzle Touch Force
- 30|3,0 tonf
- Nozzle Touch Force (Increased)
- 50|5,0 tonf