ROBOSHOT α-S220iB
Detalles técnicos
- Clamping Mechanism
- Mecanismo de doble palanca de 5 puntos
- Tonnage
- 2200 | 220 tonf
- Max/Min Die Height (Single Platen)
- 650-250 mm
- Max/Min Die Height (Single Platen, Increased)
- 750-250 mm
- Clamping Stroke
- 550 mm
- Locating Ring Diameter
- 160 mm
- Tie Bar Spacing (H × V)
- 650 x 650 mm
- Platen Size (H × V)
- 900 x 900 mm
- Minimum Mould Size (H × V)
- 375 x 375 mm
- Maximum Mould Weight (Single Platen)
- 1500-1500 kg
- Ejector Stroke
- 150 mm
- Maximum Ejector Force
- 35|3,5 tonf
- Maximum Ejector Force (Increased)
- 80|8,0 tonf
- Screw Diameter
- 32, 36, 40, 44, 48, 52, 56 mm
- Injection Stroke
- 150, 150, 150, 176, 176, 208, 208 mm
- Max. Injection Volume
- 121, 153, 188, 268, 318, 442, 512 cm³
- Nozzle Touch Force
- 30|3,0 tonf
- Nozzle Touch Force (Increased)
- 50|5,0 tonf