Features:
- Switchable mill and lathe system in one simulator
- 3 Axis milling / 2 axis turning system + 1 spindle
- Conversational programming and 3D simulation (MGi)
- Inch / metric switchable
- 2MB part program storage, with 1,000 registered programs
- 128 Tool offset pairs (T) and 400 Tool offset pairs (M)
- Work piece coordinates G52 – G59 + 48 additional on mill
- 10.4” Color LCD
- Full QWERTY keyboard
- USB and Ethernet connectivity
- Weight: Approx. 12kg - Dimensions: 421mm x 220mm x 608mm (W x D x H)
Customizable Options
Think you could benefit from a more customized CNC Simulator solution? Check out our Hardware Simulators. FANUC works with our customers to provide CNC Simulators that combine simulation tools along with our real-world CNC systems and products to give you exactly what you need.
Descargar para mas informacion
-
Ficha técnica del simulador FANUC 0i-F Plus
Explora las características y beneficios clave
La serie Education
FANUC Education Series offers a plug-and-play robotics training solution with the ER-4iA, delivering hands-on learning for real-world skills.