CRX 30 Satellite w logos
CRX 30 Satallite Side View W Logos
CRX 30 Satallite Front Top View w logos
DUAL HS DECALS
Dual HS Side Corner W LOGOS
Dual HS Side Corner W LOGOS 2025 10 24 190300 iqau
Fab Master Label SMALLER FILE
Fab Master Front Corner CAD W LOGOS 2025 10 17 192130 xpvf
Fab Master Side Corner CAD W LOGOS
Fab Master Top View CAD W LOGO
ECLIPSE 90 DECA
Keyshot Front Corner Table Side ECLIPSE 90 2025 10 16 184441 ffxd
Eclipse 90 and Eclipse 120 Side
Keyshot Front Corner Positioner Side ECLIPSE 90
Keyshot Top View ECLIPSE 90
Northtech Automation
Robot & Go Solution

Northtech Dual Station Cobot Welding Systems

Especificaciones

Detalles tecnicos

Essential technical details about this Robot & Go solution to help you make the right decision.
Reach
1889mm
Footprint
11.5 X 8
Throughput
2X Operator Welding Stations
Power Requirements
3 Phase 480 VAC, 30 Amps
End of Arm Tooling Type(s)
Welding Torch
Software
ARC TOOL
Reach
1889mm
Footprint
12ft. X 12 ft.
Throughput
2X Operator Welding Stations
Power Requirements
3 Phase 480 VAC, 30 Amps
End of Arm Tooling Type(s)
MIG Welding
Software
ARC TOOL
Safety
Advanced Keyence Area Scanners
Reach
1889mm
Throughput
2X Operator Welding Stations
Power Requirements
3 Phase 480 VAC, 30 Amps
End of Arm Tooling Type(s)
Welding Torch, Plasma Torch
Software
ARC-TOOL
Safety
Keyence Area Scanners
Footprint
95' X 120'
Reach
1400mm
Throughput
2X Operator Welding Stations
Power Requirements
3 Phase 480 VAC, 30 Amps
End of Arm Tooling Type(s)
Welding Torch
Software
ARC-TOOL
Safety
Keyence Area Scanners- Creating 2 Operator Safety Zones
Compatibility

Compatible Robots

CRX 30i A Beauty Shot
Collaborative

CRX-30iA

El CRX-30iA es un robot de gran capacidad de carga de hasta 30 kg, que incorpora botones en la muñeca para una programación y personalización directa y sencilla

Max Payload:
30 kg
Reach:
1889 mm
View CRX-30iA
Crx 10ial cobot 1
Collaborative

CRX-10iA/L

Aumente la productividad con el cobot FANUC CRX-10iA/L, fácil de usar, con una carga útil de 10 kg, un alcance de 1418 mm y una programación sencilla.

Max Payload:
10 kg
Reach:
1418 mm
View CRX-10iA/L
Applications

The Perfect Fit for Your Application