FANUC Python Programming
Bridging Robotics and AI
As manufacturers continue exploring AI-enabled automation, Python has emerged as the preferred language for building many AI and machine learning solutions. FANUC’s robot controllers can now execute Python programs directly, without the need for a PC.
Running Python directly on the controller helps reduce integration complexity and creates a more direct path between AI applications and robot execution. This can simplify deployment of intelligent automation strategies while providing a familiar environment for developers working with advanced technologies.
Whether developing intelligent inspection systems, analyzing production data, or creating custom automation solutions, Python provides developers with a familiar and flexible environment for innovation.
Benefits include:
- Simplified integration with AI and machine learning applications
- Access to a vast ecosystem of open-source libraries
- Faster application development and testing
- Improved data collection and analysis capabilities
- Familiar programming environment for software developers
Benefits of Python Robot Programming
Python support on FANUC controllers gives developers a more flexible way to connect robot control with AI, data analysis, and modern automation workflows.
- Simplified integration with AI and machine learning applications
- Access to a vast ecosystem of open-source Python libraries
- Faster application development and testing
- Improved data collection and analysis capabilities
- A familiar programming environment for software developers
Run Python on the Controller
The globally popular programming language Python can now be executed directly on the robot controller R-50iA. This robot control enables seamless integration of rich open-source libraries—such as those for statistical processing, data analysis, and image processing—into robot control. The development environment supports VS Code (Visual Studio Code), allowing efficient program development with advanced remote debugging features such as step execution, breakpoints, and variable views.
Easy to Use with Dedicated Libraries
FANUC provides dedicated Python libraries to simplify robot control. Using these libraries, developers can intuitively access various robot data from Python, such as I/O (signal input/output) and register values (variable settings). Furthermore, by combining the optional Remote Motion Interface, robots can be commanded to move directly from Python. Python programs created in this way can also be called from conventional TP programs, enabling seamless integration of FANUC robots with the latest technologies.
Python Programming on the R-50iA Controller
Learn how to take advantage of Python programming on the FANUC R-50A Controller through this Technical Transfer video. Python script execution is a standard feature of the controller, enabling rapid development for file operations, communication processing, numerical calculations, and integration with external systems. The video demonstrates how Python can be used to enhance automation workflows while working directly on the robot controller.
*Free registration required
Python Robot Programming FAQs
Have questions about Python robot programming on FANUC controllers? The answers below explain how Python can be used directly on the R-50iA controller, how it supports automation development, and how it can work alongside existing FANUC robot programming methods.
Yes. FANUC R-50iA controllers can execute Python programs directly on the robot controller, allowing developers to use Python for automation tasks, data processing, communication, and integration with AI applications.
No. Python programs can run directly on supported FANUC robot controllers, reducing the need for a separate PC for certain Python-based automation workflows.
Python can be used for file operations, communication processing, numerical calculations, production data analysis, image processing, and integration with external systems.
Developers can use FANUC Python libraries to access various types of robot data, including I/O signals and register values. This makes it easier to monitor inputs and outputs, work with variable settings, and build Python-based automation applications.
Yes. When combined with the optional Remote Motion Interface, Python can be used to command robots to move directly. This allows developers to create Python programs that interact more directly with robot motion and automation processes.