Cargando...
Software

FASData

Shop Floor Data Collection Software - FANUC FASData

Real Time Data Collection

Default data points include, but are not limited to, axis data, cycle time, part count, production ID, alarms and cycle events. Data can be stored for later analysis or passed along as live data to other applications.

Software de recopilación de datos de planta - FANUC FASData

Una descripción general de FANUC Fast Data que muestra cómo la plataforma IIoT recopila, supervisa y analiza los datos de las máquinas CNC a través de paneles de control e informes en tiempo real.

Fasdadaphone

Data Collection Software for A Smarter, More Connected Factory

FANUC FASData users can access the data through the desktop client or the web interface on a PC or mobile device. Customized triggers can automatically send notifications to users based on user-specified data points. Using proven technologies like SQL and IIS, FASData can be run from a single PC system or integrated into an existing enterprise SQL/IIS system.

Shop floor data can be quickly and easily transferred from FASData to other applications using existing connectors available for Microsoft SQL Server as well as other applications and databases with connections into SQL server.

FOCAS Automation Solutions, including FASOPC, are available for sale in the Americas only. Other FOCAS Automation Solutions include:

FASBacCNC

Improve shop floor connectivity by monitoring operational and production data of your FANUC CNCs using a PC and an Ethernet connection with FANUC FASData shop floor data collection software.

Ver FASBacCNC Ver producto

FASConnect

A user interface that works with FASConnect that allows browsing of all FASConnect PCs and backup data either manually or on a scheduled basis.

Ver FASConnect Ver producto

FASOPC

Software that provides access and management of data to and from FOCAS enabled CNCs across a network.

Ver FASOPC Ver producto

Request a free trial

Nombre
Dirección

Este sitio esta protegido por reCAPTCHA y se aplican la Politica de Privacidad y las Condiciones del Servicio de Google.

What happens next

Your solution has been submitted. These files were too large to send with it:

Email them to and quote your product name so we can match them to this submission. We will add them to your listing once they arrive.