Mission Buddy System for Dispensing
Buddy systen dispense
Cut out with pick to light 2
Robot & Go Solution

Dispense Buddy

Especificaciones

Detalles tecnicos

Essential technical details about this Robot & Go solution to help you make the right decision.
Power
120 VAC, 10A
Dispense Types
1-component or 2-component precision dispense
End of Arm Tooling Types
Custom interchangeable 1-component or 2-component dispensers built to achieve your specific dispense goals. We partner with leading dispense equipment manufacturers for tooling integration, including GP Reeves 1K Progressive Screw Precision Dispenser, Nordson EFD UltimusPlus 1-11 1K Syringe Dispenser, 1K preeflow® eco-PEN450, and have in-house capability to design new or integrate existing dispensers.
Safety Features
Optional area scanner, optional light curtains, optional hard guarding
Additional Features
Air compressor, custom nesting, multiple work stations/fixture plates, ergonomic height-adjustable table
Additional Tooling Options
Pick-to-light bins, 3M Adhesive Mix Monitor System, Custom Curing Equipment, and more.
Size Range
994mm reach (CRX-5iA) through 1756mm reach (CRX-30iA)
Downloads

Download for More Information

Access essential technical specifications and valuable information about this solution through our downloadable documents.
Compatibility

Compatible Robots

Crx 10ial cobot 1
Collaborative

CRX-10iA/L

Aumente la productividad con el cobot FANUC CRX-10iA/L, fácil de usar, con una carga útil de 10 kg, un alcance de 1418 mm y una programación sencilla.

Max Payload:
10 kg
Reach:
1418 mm
View CRX-10iA/L
CRX 5i A Food Grade Variant Beauty Shot
Collaborative

CRX-5iA Food Grade

El CRX-5iA para uso alimentario garantiza una automatización segura con una carga útil de 5 kg, un alcance de 994 mm y una programación fácil de usar.

Max Payload:
5 kg
Reach:
994 mm
View CRX-5iA Food Grade
CRX 10i A Food Grade Variant Beauty Shot
Collaborative

CRX-10iA Food Grade

Perfecto para alimentos y bebidas, el cobot FANUC CRX-10iA de grado alimentario es seguro, confiable y fácil de programar. Aumente su producción hoy mismo.

Max Payload:
10 kg
Reach:
1249 mm
View CRX-10iA Food Grade
CRX 10i AL Food Grade Variant Beauty Shot
Collaborative

CRX-10iA/L Food Grade

Los CRX-10iA/L aptos para uso alimentario están diseñados para la manipulación de alimentos en entornos húmedos, garantizando la higiene y la seguridad.

Max Payload:
10 kg
Reach:
1418 mm
View CRX-10iA/L Food Grade
CRX 5i A Beauty Shot
Collaborative

CRX-5iA

Mejore la eficiencia con el CRX-5iA de FANUC su capacidad de carga de 5 kg, su alcance de 994 mm y su programación intuitiva lo hacen ideal para los fabricantes

Max Payload:
5 kg
Reach:
994 mm
View CRX-5iA
Applications

The Perfect Fit for Your Application