FANUC America offers its experienced team of Collaborative Robot experts to help solve the most complex automation challenges for any size business.
Close your eyes and imagine a world without safety fences: A world in which humans work side-by-side with robots. In this world, robots directly collaborate with people, becoming a crucial part of the team. Alongside their co-workers, these collaborative robots take over tedious, repetitive tasks, lifting up to 50 kg, thus maintaining your worker’s health and safety while automating entire assembly lines. With FANUC collaborative robots, that world is here today.
With 7 cobot models to choose from, ranging from 4-50 kg in payload and 550-1889 mm in reach, FANUC cobots offer MORE payload and MORE reach options than any other cobot brand. So go ahead. Keep discovering MORE below, and experience why a FANUC cobot is the best choice for your next successful collaborative robot project.
Request A Quote Download Brochure
FANUC CRX Cobot >
Flex-N-Gate, a supplier of bumpers, exterior trim, lighting, chassis assemblies and other automotive products, uses inspection systems at their Ventra Ionia, Michigan plant to ensure product quality. To help improve these processes, reduce costs and save floor space, Flex-N-Gate turned to FANUC for a collaborative robot solution, leveraging FANUC America's 24/7/365 service network to support their cobot systems for a completely successful integration.
Barriers to collaboration are a thing of the past, since FANUC’s CR Series Collaborative Robots safely work side-by-side with people without the need for safety fences. FANUC cobots immediately stop after coming into contact with a person or fixed object thanks to proven safe contact stop sensor technology. What's MORE, FANUC cobots allow for customizable speed and safety settings, allowing you the freedom to do MORE with shared workspaces.
FANUC cobots provide users with MORE control: Either break away from traditional programming with FANUC Hand Guidance feature that allows you to teach your collaborative robot by leading it through paths and/or use it to lift heavy objects manually. Or program with new iHMI guides that provide step-by-step guidance for setting up a CR Series cobot and creating programs, along with other wizards/tutorials to help new users.
Despite its green exterior, FANUC’s collaborative robots operate like any other traditional, yellow FANUC robot: Able to provide MORE reliability and repeat the same movement multiple times at the exact same dexterity. This proven technology and reliability opens a world of possibilities to automate entire assembly operations in any industry such as automotive, packaging, distribution, metalworking and much more.
As with all FANUC robots, FANUC's Collaborative series can be equipped with any of FANUC's intelligence features - Made by FANUC, developed specifically for FANUC robots, to give you MORE possibility for automating with cobots. Intelligence-ready features include FANUC iRVision, 3D vision with FANUC 3D Area Sensor, FANUC Force Sensors, and much MORE.
Courtesy of Mpac Langen
On packaging and palletizing lines, FANUC Collaborative Robots can be used to carry out dull, repetitive, dirty and dangerous handling tasks, freeing up staff to perform more complex and diversified jobs requiring human skills.
Courtesy of Esys Automation
Whether they are used to apply sealants, adhesives, paints or other fluids, FANUC Collaborative Robots work side-by-side with people across a range of industries.
Courtesy of Motion Controls Robotics Inc.
FANUC’s Collaborative Robots are used to lift and position heavy components on machining and assembly lines, preventing the risk of repetitive strain injuries among assembly line workers. The repeatability offered by using a FANUC collaborative robot for these processes improves quality and reduces cycle times.
Courtesy of AMT
FANUC Collaborative Robots are ideally suited for machine tending applications that frequently require an operator’s presence. FANUC Collaborative Robots can also carry out quality control checks as part of the handling process, eliminating the need for an additional workstation.