Interested in a FANUC Robot?

Contact us to receive more information on any robot series, or to request a price quote. We'll be happy to answer any questions you may have, simply click below to get started.

Contact Us

FANUC R-2000 Series Robot: Versatile Heavy Payload Robots for Any Application

The R-2000 series is the most successful FANUC robot in the world. Featuring high performance capabilities and payload capacities ranging from 100 to 270 kg, it makes the perfect solution for multiple applications involving high payloads. Compact and high speed with a slim wrist and arm, the R-2000 is an all-rounder that is designed for all material handling applications and robotic spot welding.

Request A Quote

R-2000iC-270F-machine-load 

R-2000iC-material-handling-system

The R-2000 Series – Evolution that Exceeds Expectations

Reductions in size and weight of the mechanical unit, rigid yet light arms and state-of-the-art motion control technology make the R-2000 series a continuous success. Extensive variants and options are available for various processes, including the spot welding solution arm, foundry pro and wash down versions.

FANUC R-2000 SERIES ROBOT HIGHLIGHTS

R-2000iC-bin-paicking-castings

The do-it-all versatile all-rounder

Capable of handling almost any gripper or welding gun at speed, the R-2000 is ideally suited to an almost countless range of applications. Easy to fit upgrade kits are available for a range of options including gripping and vision systems.

R-2000iC-spot-welding

The spot welding specialist

Catering for all available spot welding options, the R-2000 is the proven choice for maximum performance and system uptimes. Benefiting from easy installation and space saving design.

R-2000-dust-protection-covers

Severe dust and liquid protection option

Our optional robot base, drive train and J1 and J2 axes protection kit provides optimal dust and water protection.