Robotic Vision
FANUC iRVision is the ultimate solution for robotic guidance and inspection. Our suite of vision systems offers a wide range of capabilities from 3D orientation to color detection. All FANUC vision hardware is fully integrated for fast and easy setup and operation.
Watch Video
Force Control
FANUC Force Sensors allow our robots the ability to sense applied force in multiple directions. Force sensitive tasks such as assembly, fitting and weighing applications as well as deburring and polishing can be automated with the highly sensitive force control achievable through this fully integrated intelligent option.
Watch Video
Collaborative
FANUC's Collaborative robot technology means people and robots no longer need to be separated by safety barriers. Our collaborative line-up offers a wide range of reach, payload and easy to use features to suit any operation, without the need for expensive barriers.
Watch Video
Virtual Programming
FANUC ROBOGUIDE is an outstanding offline programming and simulation software. Using FANUC Virtual Robot Controller Technology, realistic programs identical to those used in production can be created quickly and easily. Ideally suited to preparing programs in advance, ROBOGUIDE increases your productivity without the need to stop production.
Watch Video
Zero Down Time
FANUC's Zero Down Time application (ZDT) is designed to eliminate down time and enhance overall robot performance. While FANUC robots are highly reliable, manufacturers still need a solution to maximize uptime.
Watch Video
Line Tracking
Visual line tracking technology provides multiple robots with human-like eye-hand coordination skills, enabling them to measure, sort and pick loose parts on a moving conveyor using an integrated vision system. Line tracking is ideal for picking and packing operations.
Watch Video
Motion Options
FANUC offers a wide range of motion options to enhance control and efficiency of complex automation systems. From simple one and two-axis positioners to servo controlled grippers, to servo weld guns, to systems requiring multiple FANUC servo motors, our controllers have the capability you need. FANUC has many motion options to increase your output and protect your equipment.
Watch Positioner Video
Watch Servo Gripper Video
Integrated Machining
The QSSR (Quick & Simple Start-up of Robotization) is a complete package that simplifies the connection of a FANUC robot to a ROBODRILL, including setup, programming, and operation. QSSR makes it simple to automate a machine tending process by implementing a variety of standard components and options.
Watch Video
Harsh Environments
Featuring motor covers, waterproof connectors, cable covers, coatings and stainless steel bolts and washers in exposed areas, the FANUC SDLP (Severe Dust and Liquid Protection
) package improves your robots' resistance to harsh, dusty or wash environments. The package also features IP56 protection on the main body and IP67 protection on the J3 arm and wrist unit.
Watch Video