Laser cutting main image 1

Laser Cutting

FANUC robots help manufacturers automate laser cutting systems with the precision, speed and flexibility needed for high-quality production.
M 800 Laser Cutting

Robotic Laser Cutting Systems for Industrial Automation

FANUC robots help machine builders, manufacturers and end users automate laser cutting systems with the precision, speed and flexibility needed for high-quality production. From complex 3D parts to high-volume industrial laser cutting applications, FANUC robotic solutions support repeatable motion, accurate path control and reliable processing performance.

With versatile six-axis robots such as the FANUC M-20iB/25, manufacturers can improve access to complex part geometries, increase laser processing flexibility and support automated laser cutting cells built for demanding production environments. FANUC continues to help manufacturers develop robotic laser cutting solutions that improve throughput, consistency and long-term performance.

Featured Laser Cutting Robots

FANUC Robots for Robotic Laser Cutting

FANUC laser cutting robots help manufacturers automate complex cutting paths, improve part access and support repeatable performance in industrial laser cutting systems. Explore robots built for precision, rigidity and flexible laser cutting automation.

Yellow FANUC industrial M-20iB/25 robotic arm on a dark base, shown against a white background with its multi-jointed arm extended upward and to the left.

M-20iB/25 Robot for Robotic Laser Cutting

The FANUC M-20iB/25 is a compact 6 axis robot that has been designed to achieve faster cycles and increased throughput on a range of applications.

Laser Cutting Benefits

Advantages of FANUC Robotic Laser Cutting

FANUC laser cutting robots help manufacturers improve speed, precision and repeatability in automated laser cutting systems. With reliable robot motion, laser output control and flexible system integration, FANUC supports high-quality cutting performance for complex parts, production cells and industrial laser cutting applications.

Precise Robotic Motion

FANUC robots help maintain accurate path control for robotic laser cutting applications that require consistent motion across complex part geometries.

Consistent Laser Cutting Quality

Coordinated motion and laser output control help improve cut quality, reduce variation and support repeatable laser cutting performance.

Faster Production Throughput

Robotic laser cutting systems can help manufacturers increase processing speed, reduce cycle time and improve overall production efficiency.

Support for Complex Parts

FANUC robots support automated laser cutting for formed parts, stamped components, tubes and other parts with complex shapes or access points.

Reliable System Integration

FANUC robots can integrate with third-party laser sources, processing heads and automation equipment to support complete laser cutting cells.

Laser Cut Part Handling

FANUC robots can also support loading, unloading and handling of laser cut parts to improve material flow and reduce manual intervention.

Application Videos

Robotic Laser Cutting Application Videos

Watch FANUC laser cutting robots support precise, high-speed cutting for automotive fabrics, aluminum castings, roof rails, steel tubes and other industrial applications.

Robotic Laser Cutting for Automotive Fabrics

Robotic CO2 lasers precisely cut automotive interior and exterior fabric parts in this automated manufacturing application.

AG Innovation LLC

Video courtesy of AG Innovation LLC

Aluminum Cast Cutting

A FANUC M‑20 robot uses a FiberCUT® RAa head to focus a fiber laser and cut metal while maintaining automatic nozzle standoff.

Laser Mech Logo

Video courtesy of Laser Mechanisms

Robotic Laser Cutting and Production of Roof Rails

FANUC M-710 robots transfer aluminum extrusions through saw/drill stations, an M-20 equipped for fiber laser cutting, and a deburr station.

BOS Innovations

Video courtesy of BOS Innovations

Robotic Laser Cutting System

Four FANUC M-20 robots laser cutting a metal part.

Shape Process Automation

Video courtesy of Shape Process Automation

Laser Cutting Steel Tubes

M-800 Laser Cutting

A FANUC M-800 robot performs high speed and precise laser cutting using laser power and pulse control.

Industries

Industries for Laser Cutting Automation

FANUC laser cutting robots support manufacturers that need precise, repeatable cutting for complex parts, high-volume production and flexible automation. From automotive components to metal fabrication, robotic laser cutting systems help improve speed, access and consistency across demanding industrial applications.

Automotive Manufacturing

Robotic laser cutting helps automotive manufacturers process stamped parts, roof rails, aluminum components, fabrics and other complex vehicle parts.

Aerospace Manufacturing

Laser cutting robots support aerospace manufacturers that require precise cutting, flexible part access and consistent quality across complex materials.

Metal Fabrication

Automated laser cutting systems help metal fabricators improve cutting speed, repeatability and throughput for a wide range of parts and assemblies.

Consumer Goods Manufacturing

Laser cutting automation helps consumer goods manufacturers process parts with consistent quality, clean edges and flexible production capabilities.

Industrial Equipment Manufacturing

Robotic laser cutting supports industrial equipment manufacturers processing formed parts, tubes, panels and components with complex geometries.

Case Studies

Robotic Laser Cutting Case Studies

See how manufacturers use FANUC laser cutting robots to improve precision, reduce cycle times and automate complex cutting applications in demanding production environments.

Articles

Articles Related to Laser Cutting