0i-LF Plus
FANUC 0i‑LF Plus CNC unlocks high‑speed, high‑precision 2D laser cutting with fast processing, iHMI visualization, and seamless machine integration.
- Max Controlled Paths:
- 1
- Max Axes / Path:
- 4
FANUC 0i‑LF Plus CNC unlocks high‑speed, high‑precision 2D laser cutting with fast processing, iHMI visualization, and seamless machine integration.
FANUC 0i‑MF Plus CNC delivers efficient, high‑quality milling with reduced cycle times, smooth surface finishes, customizable functions, and flexible HMI.
FANUC 0i‑TF Plus CNC delivers powerful, compact turning control with flexible screens, multi‑axis capability, fine surface machining, and reduced cycle times.
FANUC 30i‑B Plus CNC delivers high‑speed, ultra‑precise multi‑axis machining with multipath control and proven reliability for demanding applications.
FANUC 30i‑LB Plus CNC delivers ultra‑precise, high‑speed laser machining with 5‑axis capability, energy efficiency, and flexibility for complex designs.
FANUC 31i‑B Plus CNC delivers advanced, scalable control with high precision, reliability, and performance to power demanding manufacturing operations.
CNC 31i-B5 Plus delivers high-precision 5‑axis machining, faster cycle times, and reliable performance for complex, high-speed applications.
FANUC 31i‑LB Plus CNC delivers reliable, high‑speed 2D laser cutting with intelligent software, predictive diagnostics, and integrated laser control.
FANUC 32i‑B Plus CNC offers high‑speed, nanometer‑level precision, flexible customization, strong safety features, and excellent value.
FANUC Power Motion i‑Model A Plus controls complex multi‑axis motion with CNC‑grade precision, flexibility, and energy efficiency.
Showing 10 products
FANUC develops cutting-edge CNC and motion control systems for a wide range of applications, from basic high-volume, high-repetition commodity production to unique, highly complex parts that require the highest precision and advanced machining techniques. Whichever CNC device fits your operation, we have controls, software, motion controllers, drives, motors, spindles and CNC simulators to meet all machining needs.
FANUC has the highest performance CNC platforms with advanced algorithms for optimal 5-axis machining.
To get the most out of your operations, consider retrofitting your legacy machine tools with a full FANUC CNC System.
Whether you are looking to fully embrace IIoT with an enterprise-wide solution, want to simply monitor operational data or make programming and running a machine tool easier, FANUC offers software solutions to help you along the way.
FANUC offers a wide range of CNC systems – from high-value systems for standard machining applications to high-performance CNC controls capable of handling the most complex machining processes. With customizable function packages, you’re getting the features you need without paying for ones you don’t.
The FANUC Intelligent Human Machine Interface (iHMI) provides a simple, efficient and intuitive way to interact with a number of FANUC CNCs, including 30i/31i/32i-B, 30i/31i/32i-B Plus, and 0iF Plus.
FANUC provides industrial PCs for various purposes. Designed with the latest PC technology, they provide a powerful platform for custom developments.
Get the performance and reliability of a FANUC CNC for your general motion applications. FANUC Power Motion i- MODEL A has a built-in ultra-fast PLC processor that can process up to five ladder logic programs simultaneously with 24,000-300,000 steps. Suitable for a wide range of general motion applications including winding machines, wire saws, gantry loaders, die cushions, presses, multi-axis positioning systems, large robotic table positioning, wing riveting machines and polishing machines.
FANUC motors and drives can power your machines through your greatest challenges. FANUC offers the widest variety of motors, paired precisely with highly reliable amps to keep your machines running at their best at all times. High-resolution encoders, paired with the latest SERVO and SPINDLE HRV Control, combine to deliver our Nano Control Servo system for high speed, high precision and high efficiency.
Bring FANUC CNC systems into the classroom or training room so students or employees can learn operations and maintenance on genuine FANUC equipment. From CNC Simulators and Machining Simulators for set-up and programming instruction to customizable Hardware Simulators, for engineering development and maintenance training purposes. So whether you are setting up a classroom or developing a maintenance training program, FANUC CNC simulators can provide the hands-on experience to ensure you get a real FANUC experience.
Are you looking to get the most out of your FANUC CNC controls and your machine tools? FANUC has the training you need. Whether you are just starting out and want to hit the ground running, or are an experienced machinist, FANUC has courses to help take your productivity to the next level.
From parts sales to technical help to field service, FANUC has you covered. As the only FANUC-authorized repair provider in the Americas, FANUC has the experienced team, knowledge and skills to get your machine tool back up and running fast. Backed by our "Service First" philosophy, we offer lifetime support for all FANUC products as long as they are in use.